Flexim Transmitters

Non-Intrusive, Clamp-on Ultrasonic Technologies

From liquids to gases, Emerson’s Flexim non-intrusive, clamp-on ultrasonic flow measurement and refractometer technologies measure virtually anything that flows. Innovative technology and accuracy makes us an industry leader in flow measurement solutions. Clamp-on FLUXUS® flow meters dependably measure the flow of almost all fluids, whether liquid or gas, and excel in measuring steam, without interrupting operations. The WaveInjector® mounting fixture can operate in extreme temperatures, extending the application range of non-intrusive ultrasonic technology to temperatures from -200 to +630 °C (-328 to +1166 °F). And our measuring instruments designed for use in explosive environments, ensure accuracy, safety, and reliability in all conditions.

Read More...
Click to continue reading Non-Intrusive, Clamp-on Ultrasonic Technologies






Technology



Why Flexim

Non-Intrusive Measurement

No contact with the media and no risk of leaks

Easy Installation

No drilling and no interruption to operations 

Stationary And Portable

Independent of fluid, pipe material and diameter

 Flexim Brand Page Footer

Connect with us today, to customize a solution that best suits your needs.

Contact Us
Please enable JavaScript to use this website.